HUBBELL POWER SYSTEMS
Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5 in (38 mm) Jaw Opening
Image of C6002232 Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5 in (38 mm) Jaw Opening

Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5 in (38 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002232

Ground Clamp, Flat Face, Type I-Class B-Grade 5, 1.5" Jaw Opening

  • Tower & Flat-Face Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1.5" Angles or 1.5" Flat
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 4/0 Grd. Cable w/ Threaded Stud
  • Jumper Range Min. #2 Grd. Cable w/ Threaded Stud
  • ASTM Type I, Class B, Grade 5
  • Jaws Serrated
  • Ferrule Threaded

General

Catalog Number

C6002232

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Bronze

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359024330

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

.125 in

Thread Size

5/8-11 UNC

Weight

2.94 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Carton Quantity

10

Pallet Quantity

480