HUBBELL POWER SYSTEMS
Image of C6002231 Ground Clamp, Flat Face, Type III-Class B-Grade 5, 1.5" Jaw Opening
Image of C6002231 Ground Clamp, Flat Face, Type III-Class B-Grade 5, 1.5" Jaw Opening
Buy America(n) Qualified

Ground Clamp, Flat Face, Type III-Class B-Grade 5, 1.5" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002231

Ground Clamp, Flat Face, Type III-Class B-Grade 5, 1.5" Jaw Opening

  • Tower & Flat-Face Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1.5" Angles or 1.5" Flat
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 4/0 Grd. Cable w/ Threaded Stud
  • Jumper Range Min. #2 Grd. Cable w/ Threaded Stud
  • ASTM Type III, Class B, Grade 5
  • Jaws Serrated
  • Ferrule Threaded

Product details

General

Catalog Number

C6002231

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

T-Handle

Jaw Type

Serrated Jaws

Material

Bronze

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359024323

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

.125 in

Weight

2.666 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5

Logistics

Pallet Quantity

720

Resources and downloads