HUBBELL POWER SYSTEMS
Image of C6000085 Ground Clamp - Tower III-B-5
Image of C6000085 Ground Clamp - Tower III-B-5

Ground Clamp - Tower III-B-5

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000085

Tower Clamp with T-handle, serrated jaw, 4.00" Jaw Opening, ASTM Grade 5

  • Aluminum body and retainer
  • Bronze scrubber-type contact pads
  • Bronze T-handle with fine threads
  • Bronze pressure-type terminal

Product details

General

Catalog Number

C6000085

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Handle Type

T-Handle

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359023265

Dimensions

Jaw Opening Size - Maximum

4 in

Jaw Opening Size - Minimum

2 in

Weight

3.43 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Logistics

Pallet Quantity

320

Resources and downloads

Specifications