HUBBELL POWER SYSTEMS
Image of PST6003485 Ground Clamp with fine thread eye screw - Flat Face I-B-5 1.5" Jaw Opening
Image of PST6003485 Ground Clamp with fine thread eye screw - Flat Face I-B-5 1.5" Jaw Opening

Ground Clamp with fine thread eye screw - Flat Face I-B-5 1.5" Jaw Opening

Brand: Chance Lineman Tools & Equipment

Catalog ID: PST6003485

Flat-Face Grounding Clamp with fine-thread eye screw, serrated jaw, ASTM Grade 5

  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1.5 inch Angles or Flat
  • Main Line Range Min. 1/8 inch
  • Jumper Range Max. 4/0 Grd. Cable with Threaded Ferrule
  • Jumper Range Min. #2 Grd. Cable with Threaded Ferrule
  • ASTM Type I, Class B, Grade 5
  • Serrated Jaws

Product details

General

Catalog Number

PST6003485

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Fine Thread Eye Screw

Jaw Type

Serrated Jaws

Material

Bronze

UPC

096359529903

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications