HUBBELL POWER SYSTEMS
Image of C6000152 Ground Cluster Bar 11" for Pole Mounting, Grade 5H
Image of C6000152 Ground Cluster Bar 11" for Pole Mounting, Grade 5H
play
play
Image of C6000152 Ground Cluster Bar 11" for Pole Mounting, Grade 5H
Buy America(n) Qualified

Ground Cluster Bar 11" for Pole Mounting, Grade 5H

Brand: Chance Lineman Tools & Equipment

Catalog ID: C6000152

Compact 11" copper bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding. Adjustable wheel binder and 36" chain for wood-pole applications. (Longer chain lengths available.) Accepts plain ferrules on #2 to 4/0 grounding cable. NOTE: The use of the plain ferrule lead IS NOT rated for 5H. The use of it will reduce the ASTM F855 rating from 5H to whatever the cable size dictates.

  • Compact 11" copper bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding
  • Adjustable wheel binder and 36" chain for wood-pole applications (Longer chain lengths available)
  • Accepts plain ferrules on #2 to 4/0 grounding cable
  • NOTE: The use of the plain ferrule lead IS NOT rated for 5H
  • The use of a plain ferrule will reduce the ASTM F855 rating from 5H to whatever the cable size dictates

Product details

General

Catalog Number

C6000152

Mounting Type

Pole Mounted w/ 1 Terminal

UPC

096359023319

Dimensions

Dimensions

13.25 in x 19.38 in x 5.33 in

Height

5.33 in

Length

13.25 in

Weight

12.74 lb

Width

19.38 in

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5

Logistics

Pallet Quantity

48

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding