HUBBELL POWER SYSTEMS
Image of T6001737 Ground Cluster Bar 6 in (152 mm) for Tower Mounting, Grade 5

Ground Cluster Bar 6 in (152 mm) for Tower Mounting, Grade 5

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6001737

Compact 6" aluminum-alloy bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding. Adjustable wheel binder and 36" chain for wood-pole applications. (Longer chain lengths available.)

  • Compact 6" aluminum-alloy bar (5/8" diameter) accepts C-type or duckbill grounding clamps for equipotential grounding
  • Adjustable wheel binder and 36" chain for wood-pole applications (Longer chain lengths available)

General

Catalog Number

T6001737

EU RoHS Indicator

No

UPC

096359247401

Dimensions

Length

6 in

Weight

9.212 lb

Width

6 in

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No