HUBBELL POWER SYSTEMS
Image of LB509Y1 GROUND LUG, 3/8in BOLT
Image of LB509Y1 GROUND LUG, 3/8in BOLT
Buy America(n) Qualified

GROUND LUG, 3/8in BOLT

Brand: Chance

Catalog ID: LB509Y1

Attachment for ground wire.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Includes open-sided cup washer
  • All components are galvanized steel

Product details

General

Catalog Number

LB509Y1

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359371243

Dimensions

Distance From Pole

N/A

Weight

0.15 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

14400

Resources and downloads

Specifications