
Brand: FARGO
Catalog ID: GC4G4
Bronze alloy ground clamp for grounding copper cable parallel to a ground rod or tube.
Catalog Number
GC4G4
UPC
096359655749
Dimensions
0.625 in x 0.813 in x 1.875 in
Height
1.875 in
Length
0.625 in
Width
0.813 in
Pallet Quantity
12000