HUBBELL POWER SYSTEMS
Image of EM-1DB Ground Rod Clamp
Image of EM-1DB Ground Rod Clamp
Buy America(n) Qualified

Ground Rod Clamp

Brand: EMC

Catalog ID: EM-1DB

1⁄2" ground rod clamp, no breakaway, no anti-loosening, accommodates #12–1/0 AWG

Two diameters allow for placement before or after the ground rod has been driven. (A peened-over ground rod is passed through the larger opening and secured in the smaller diameter.) Bronze material keeps corrosion to a minimum.

1/2" Ground Rod Clamp

Product details

General

Catalog Number

EM-1DB

Material

Bronze

Conductor Related

Conductor Size

#12–1/0 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads

Specifications