
Brand: EMC
Catalog ID: EM-2DB-PRTC
Two diameters allow for placement before or after the ground rod has been driven. (A peened-over ground rod is passed through the larger opening and secured in the smaller diameter.) Bronze material keeps corrosion to a minimum. UL & RUS listed
Catalog Number
EM-2DB-PRTC
Dimensions
1.13 in x 0.62 in x 3 in
Height
3 in
Length
1.13 in
Weight
0.209 lb
Width
0.62 in