
Brand: EMC
Catalog ID: EM-2DB-BL-01
Two diameters allow for placement before or after the ground rod has been driven. (A peened-over ground rod is passed through the larger opening and secured in the smaller diameter.) Bronze material keeps corrosion to a minimum. UL & RUS listed
Catalog Number
EM-2DB-BL-01
Material
Bronze
Dimensions
1.13 in x 0.62 in x 2.5 in
Height
2.5 in
Length
1.13 in
Weight
0.268 lb
Width
0.62 in