HUBBELL POWER SYSTEMS
Image of CDH34 GROUND ROD DRIVE-SLEEVE, UNTHREADED, 3/4in SIZE

GROUND ROD DRIVE-SLEEVE, UNTHREADED, 3/4in SIZE

Brand: Chance

Catalog ID: CDH34

Drive sleeve protects top of 3/4" nominal dia. unthreaded-type ground rods from mushrooming effect while diven into the ground.

  • 3/4" dia. opening sized for 3/4" nominal diameter copper-bonded ground rods
  • Length is 6"

General

Catalog Number

CDH34

Material

Steel

UPC

096359767060

Dimensions

Diameter

0.75 in

Distance From Pole

N/A

Weight

0.49 lb

Logistics

Carton Quantity

25