HUBBELL POWER SYSTEMS
Image of CDH58 GROUND ROD DRIVE-SLEEVE, UNTHREADED, 5/8in SIZE

GROUND ROD DRIVE-SLEEVE, UNTHREADED, 5/8in SIZE

Brand: Chance

Catalog ID: CDH58

Drive sleeve protects top of 5/8" nominal dia. unthreaded-type ground rods from mushrooming effect while diven into the ground.

  • 5/8" dia. opening sized for 5/8" nominal diameter copper-bonded ground rods
  • Length is 6"

General

Catalog Number

CDH58

Material

Steel

UPC

096359368823

Dimensions

Diameter

0.63 in

Distance From Pole

N/A

Weight

1.42 lb

Logistics

Carton Quantity

25