HUBBELL POWER SYSTEMS
Image of C6000758 Ground Set 3 Phase Cluster 1/0 Clear 3 x 6 ft (1.8 m) C-Clamp to C-Clamp

Ground Set 3 Phase Cluster 1/0 Clear 3 x 6 ft (1.8 m) C-Clamp to C-Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000758

Each C-Clamp set includes a three-way copper terminal block, four bronze ground clamps, and three 6-ft. lengths of 1/0 copper clear-jacket ground cable with threaded Aluminum ferrules. The C-clamps are Cat. No. T600-0466.

  • Temporary ground set for live-front switches and transformers
  • Each set includes a three-way copper terminal block, four bronze C-clamp ground clamps, and three 6-ft. lengths of 1/0 copper clear-jacket ground cable with threaded aluminum ferrules
  • C-clamps are Cat. No. T600-0466

General

Bolt Installation Torque (Recommended)

20 ft-lbs

Catalog Number

C6000758

UPC

096359023616

Dimensions

Weight

16.327 lb

Electrical Ratings

Fault Current - 15 Cycles

21000 A

Fault Current - 30 Cycles

15000 A

Force Related

Bolt Installation Torque (Recommended)

20 ft-lbs

Logistics

Pallet Quantity

40