HUBBELL POWER SYSTEMS
Image of CB10 GROUND WIRE BONDING CLAMP
Image of CB10 GROUND WIRE BONDING CLAMP

GROUND WIRE BONDING CLAMP

Brand: Chance

Catalog ID: CB10

Clamp used for connecting ground wires to guy, static or messenger wires.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • 1/2" dia. clamping bolt with flat washer, lockwasher and hex nut
  • Clamp body is ductile iron per ASTM A536 and glavanized per ASTM A-153

Product details

General

Catalog Number

CB10

EU RoHS Indicator

No

UPC

096359006831

Dimensions

Distance From Pole

N/A

Weight

1.07 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

40

Pallet Quantity

2400

Resources and downloads

Specifications

Sales Drawings