
Brand: ANDERSON
Catalog ID: GB2007B
Flexible copper grounding braid is for use with GC109 ground clamp
Catalog Number
GB2007B
Connector Type
Braid
EU RoHS Indicator
No
Material
Copper
Material - Ferrules
Copper
Material Type
Standard
Number of Ground Braid Lug Holes
2
UPC
096359305330
UPC 14 Digit GTIN
009635930533066
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24 in
Weight
1.764 lb
Amperage Rating
200
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
N
Certification - UL Recognized
N
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Number of Ground Braid Lug Holes
2
Pallet Quantity
960