Brand: FARGO
Catalog ID: GC5006
For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
100 in-lbs
Catalog Number
GC5006
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Plating
No
Product Category
Vise Type Connectors
UPC
096359307464
Bolt Diameter
0.25 in
Diameter - Bolt
0.25 in
Diameter - Bolt Head
0.3125 in
Dimensions
0.750 in x 0.625 in x 1.000 in
Height
1 in
Length
0.75 in
Weight
0.088 lb
Width
0.625 in
Conductor Diameter (Main) - Maximum
0.162 in
Conductor Diameter (Main) - Minimum
0.101 in
Conductor Diameter (Tap) - Maximum
0.162 in
Conductor Diameter (Tap) - Minimum
0.101 in
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
12000