Brand: FARGO
Catalog ID: GC5020S
For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC5020S
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Plating
No
Product Category
Vise Type Connectors
UPC
096359307549
Bolt Diameter
0.375 in
Diameter - Bolt
0.375 in
Diameter - Bolt Head
0.375 in
Dimensions
1.250 in x 0.875 in x 2.000 in
Height
2 in
Length
1.25 in
Weight
0.384 lb
Width
0.875 in
Conductor Diameter (Main) - Maximum
0.438 in
Conductor Diameter (Main) - Minimum
0.229 in
Conductor Diameter (Tap) - Maximum
0.438 in
Conductor Diameter (Tap) - Minimum
0.229 in
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
3500