Brand: ANDERSON
Catalog ID: GC113BB
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC113BB
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359306191
Length
2.375 in
Weight
1.47 lb
Width
3 in
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1260