


Brand: ANDERSON
Catalog ID: GC11022D
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC11022D
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305590
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
0.5 in
Diameter - Rod / Tube Outside
0.75 in
Weight
0.686 lb
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
0 ft-lbs