HUBBELL POWER SYSTEMS
Image of GC11062C Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC11062C

Bronze alloy ground clamp for clamping one, two or three cables to rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix "ED" e.g.GC11062CED"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC11062C

Material

Bronze

Material - Hardware

Stainless Steel

Material Type

Standard

UPC

096359305668

Dimensions

Diameter - Clamping Hardware

1.5 in

Diameter - Rod / Tube

1.5 in

Diameter - Rod / Tube Outside

2 in

Weight

1.176 lb

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.365 in

Conductor Diameter Range

0.365 - 0.575

Conductor Type

Copper

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

1008