HUBBELL POWER SYSTEMS
Image of GC110122C Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC110122C

Bronze alloy ground clamp for clamping one, two or three parallel copper cables parallel to a ground rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix "ED" e.g.GC110122CED"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC110122C

EU RoHS Indicator

No

Material

Bronze

Material - Hardware

Stainless Steel

Material Type

Non-Standard

UPC

096359305538

Dimensions

Diameter - Clamping Hardware

3 in

Diameter - Rod / Tube

3 in

Diameter - Rod / Tube Outside

3.5 in

Weight

2.254 lb

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.365 in

Conductor Diameter Range

0.365 - 0.575

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs