
Brand: ANDERSON
Catalog ID: GC11110C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC11110C
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305743
Diameter - Clamping Hardware
3.5 in
Diameter - Rod / Tube
3.5 in
Diameter - Rod / Tube Outside
4 in
Dimensions
5.56 in x 1.83 in x 0.75 in
Height
0.75 in
Length
5.56 in
Weight
2.832 lb
Width
1.83 in
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
630