
Brand: ANDERSON
Catalog ID: GC110101C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC110101C
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305491
Diameter - Clamping Hardware
2.5 in
Diameter - Rod / Tube
2.5 in
Diameter - Rod / Tube Outside
3 in
Dimensions
4.5 in x 1.5 in x 0.657 in
Height
0.657 in
Length
4.5 in
Weight
1.45 lb
Width
1.5 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1260