


Brand: ANDERSON
Catalog ID: GC110121C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC110121C
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305521
Diameter - Clamping Hardware
3 in
Diameter - Rod / Tube
3 in
Diameter - Rod / Tube Outside
3.5 in
Weight
2.254 lb
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
0 ft-lbs