
Brand: ANDERSON
Catalog ID: GC11111B
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC11111B
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305767
Diameter - Clamping Hardware
4 in
Diameter - Rod / Tube
4 in
Diameter - Rod / Tube Outside
4.5 in
Weight
2.254 lb
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs