
Brand: ANDERSON
Catalog ID: GC11114B
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC11114B
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305804
Diameter - Clamping Hardware
6 in
Diameter - Rod / Tube
6 in
Diameter - Rod / Tube Outside
6.625 in
Weight
4.959 lb
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
252