
Brand: ANDERSON
Catalog ID: GC14103
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC14103
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359306597
Dimensions
2.5 in x 2 in x 2.375 in
Height
2.375 in
Length
2.5 in
Weight
0.964 lb
Width
2 in
Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.629 in
Conductor Diameter Range
0.629 - 0.813
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
2016