HUBBELL POWER SYSTEMS
Image of GC14003 Grounding Clamp
*Representative image
Image of GC14003 Grounding Clamp
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC14003

Bronze alloy ground clamp for clamping a copper cable to a flat bar

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • "Bolts furnished are for clamping
  • Everdur hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number. Example: GC1400312 for 1/2ā€ bar"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC14003

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material - Hardware

Stainless Steel

Material Type

Non-Standard

UPC

096359306511

Dimensions

Weight

0.686 lb

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.629 in

Conductor Diameter Range

0.629 - 0.813

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs