
Brand: ANDERSON
Catalog ID: GC1116A
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC1116A
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359306009
Diameter - Clamping Hardware
1.5 in
Diameter - Rod / Tube
1.5 in
Diameter - Rod / Tube Outside
2 in
Weight
0.98 lb
Conductor Diameter - Maximum
0.232 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.232
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs