
Brand: ANDERSON
Catalog ID: GC14110
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC14110
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359351160
Weight
1.666 lb
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.998 in
Conductor Diameter Range
0.998 - 1.152
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs