
Brand: ANDERSON
Catalog ID: GC10905
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10905
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305408
Diameter - Clamping Hardware
1.25 in
Diameter - Rod / Tube
1.25 in
Diameter - Rod / Tube Outside
1.5 in
Weight
0.686 lb
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs