
Brand: ANDERSON
Catalog ID: GC10906
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10906
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305415
Diameter - Clamping Hardware
1.5 in
Diameter - Rod / Tube
1.5 in
Diameter - Rod / Tube Outside
2 in
Weight
0.804 lb
Conductor Type
Copper
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1260