
Brand: ANDERSON
Catalog ID: GC10908
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10908
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305446
Diameter - Clamping Hardware
2.5 in
Diameter - Rod / Tube
2.5 in
Diameter - Rod / Tube Outside
3 in
Weight
1.666 lb
Conductor Type
Copper
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
756