
Brand: ANDERSON
Catalog ID: GC10909
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10909
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305453
Diameter - Clamping Hardware
3 in
Diameter - Rod / Tube
3 in
Diameter - Rod / Tube Outside
3.5 in
Weight
1.764 lb
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs