


Brand: ANDERSON
Catalog ID: GC10910
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10910
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305460
Diameter - Clamping Hardware
3.5 in
Diameter - Rod / Tube
3.5 in
Diameter - Rod / Tube Outside
4 in
Weight
1.96 lb
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
504