
Brand: ANDERSON
Catalog ID: GC1112B
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC1112B
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305835
Dimensions
1.969 in x 1.656 in x 0.469 in
Height
0.469 in
Length
1.969 in
Weight
0.49 lb
Width
1.656 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
3456