HUBBELL POWER SYSTEMS
Image of GC1113B Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC1113B

Bronze alloy ground clamp for clamping a copper cable to ground rod to tube in either vertical or horizontal direction

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix ED"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC1113B

EU RoHS Indicator

No

Material

Bronze

Material - Hardware

Stainless Steel

Material Type

Non-Standard

UPC

096359305873

Dimensions

Weight

0.804 lb

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.419

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

1890