


Brand: ANDERSON
Catalog ID: GC1114B
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC1114B
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305934
Dimensions
1.625 in x 2.625 in x 3.5 in
Height
3.5 in
Length
1.625 in
Weight
1.009 lb
Width
2.625 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
2160