
Brand: ANDERSON
Catalog ID: GC1115B
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC1115B
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305965
Diameter - Clamping Hardware
1.25 in
Diameter - Rod / Tube
1.25 in
Diameter - Rod / Tube Outside
1.75 in
Dimensions
1.625 in x 3.125 in x 3.75 in
Height
3.75 in
Length
1.625 in
Weight
0.98 lb
Width
3.125 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1008