


Brand: ANDERSON
Catalog ID: GC113AA
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC113AA
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359306177
Weight
0.98 lb
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
0 ft-lbs