


Brand: ANDERSON
Catalog ID: GC11061C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC11061C
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305651
Diameter - Clamping Hardware
1.5 in
Diameter - Rod / Tube
1.5 in
Diameter - Rod / Tube Outside
2 in
Dimensions
3.314 in x 1.5 in x 0.563 in
Height
0.563 in
Length
3.314 in
Weight
1.254 lb
Width
1.5 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1080