


Brand: ANDERSON
Catalog ID: GC10301
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10301
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305361
Diameter - Rod Outside
0.5 in
Weight
0.196 lb
Conductor Diameter - Maximum
0.414 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.414
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
3456