
Brand: ANDERSON
Catalog ID: GC141AG2
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC141AG2
Material
Bronze
Material - Clamping Hardware
Galvanized Steel
Material - Hardware
Galvanized Steel
Material Type
Standard
UPC
096359306726
Diameter - Clamping Hardware
0.5 in
Dimensions
1.5 in x 1.5 in x 0.875 in
Height
0.875 in
Length
1.5 in
Weight
0.51 lb
Width
1.5 in
Conductor Diameter - Maximum
0.63 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.63
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
4000