HUBBELL POWER SYSTEMS
Image of GC141AG212 Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC141AG212

Bronze alloy ground clamp for clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping to 1/4" flat bar
  • Everdur hardware supplied by adding Suffix ED

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC141AG212

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Galvanized Steel

Material - Hardware

Galvanized Steel

Material Type

Standard

UPC

096359306740

Dimensions

Diameter - Clamping Hardware

0.5 in

Weight

0.49 lb

Conductor Related

Conductor Diameter - Maximum

0.63 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.63

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

4000