HUBBELL POWER SYSTEMS
Image of GC143A02 Grounding Clamp
* Representative image
Image of GC143A02 Grounding Clamp
play
play
+2
Image of GC143A02 Grounding Clamp
Buy America(n) Qualified

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC143A02

Bronze alloy ground clamp for clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping
  • Silicon Bronze hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number, Example: GC143A0212 for 1/2” bar

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC143A02

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material - Hardware

Stainless Steel

UPC

096359306931

Dimensions

Dimensions

1.5 in x 2.062 in x 0.75 in

Height

0.75 in

Length

1.5 in

Weight

0.637 lb

Width

2.062 in

Conductor Related

Conductor Diameter - Maximum

0.63 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.63

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

3750

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship