
Brand: ANDERSON
Catalog ID: GC143AG212
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC143AG212
Material
Bronze
Material - Clamping Hardware
Galvanized Steel
Material - Hardware
Galvanized Steel
Material Type
Standard
UPC
096359306993
Dimensions
1.5 in x 2.026 in x 1.188 in
Height
1.188 in
Length
1.5 in
Weight
0.653 lb
Width
2.026 in
Conductor Diameter - Maximum
0.63 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.63
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
50
Pallet Quantity
3750