HUBBELL POWER SYSTEMS
Image of GC143B02 Grounding Clamp
*Representative image
Image of GC143B02 Grounding Clamp
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of GC143B02 Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC143B02

Bronze alloy ground clamp for clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping
  • Silicon Bronze hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number, Example: GC143B0212 for 1/2ā€ bar

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC143B02

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material - Hardware

Stainless Steel

Material Type

Non-Standard

UPC

096359307044

Dimensions

Weight

0.882 lb

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.575

Conductor Type

Copper

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs