HUBBELL POWER SYSTEMS
Image of GC143G1 Grounding Clamp
* Representative image
Image of GC143G1 Grounding Clamp
play
play
+2
Image of GC143G1 Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC143G1

Bronze alloy ground clamp for clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping
  • Silicon Bronze hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number, Example: GC143G112 for 1/2” bar

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC143G1

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Galvanized Steel

Material - Hardware

Galvanized Steel

UPC

096359307068

Dimensions

Weight

0.588 lb

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.419

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship