
Brand: ANDERSON
Catalog ID: GC1117C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC1117C
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359306085
Diameter - Clamping Hardware
2 in
Diameter - Rod / Tube
2 in
Diameter - Rod / Tube Outside
2.5 in
Dimensions
1.875 in x 4.078 in x 5.125 in
Height
5.125 in
Length
1.875 in
Weight
2.156 lb
Width
4.078 in
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
630